Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-10-H_-180-24
Part #:EL8320549.24
Catalog #:EL-HMQ832-10-H_-180-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Frame Size: | 180TC | Input HP: | 8.092 |
| Model Code: | HMQ832 | Motor Frame Size: | 180TC |
| Output Style: | H1 | Center Distance (in): | 3.25 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-HMQ-H1 |
| Gear Type: | Worm | Output Shaft Orientation: | H1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output HP: | 7.497 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Mounting Style: | Shaft Mount | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Bore Code: | 24 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.500 in |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 662959048993 | Weight: | 51.00 LB |

