Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-20-H1-180-31
Part #:EL8320551.31
Catalog #:EL-HMQ832-20-H1-180-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.16 in | AB: | 10 |
| I: | 5 in | AD: | 6.52 |
| BF: | 0.53 | AC: | 0.56 |
| BE1: | 0.5 in | D: | 4 |
| RQ: | 5.51 in | Center Distance (in): | 3.25 in |
| B: | 8.11 | AG: | 7.5 |
| AA: | 12.5 | F: | 4.13 |
| AE1: | 0.6 | G: | 2.07 |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.38 | C: | 10.5 in |
| AK: | 8.5 | AF: | 0.69 |
Technical Specifications
| Output Shaft Orientation: | H1 | Keyway: | 1/4 X 1/8 |
| Frame Size: | 180TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Output HP: | 4.536 | Output RPM: | 87 |
| Input HP: | 5.18 | Ratio: | 20:1 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Quill Diameter (in): | 1.125 in | Output Style: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HMQ832 |
| Input Bore (C Face): | 1.125 | Input Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Mounting Style: | Shaft Mount |
| Bore Code: | 31 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | H1 | Series Style: | EL-HMQ-H1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| UPC: | 662959049198 | Weight: | 51.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

