Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-30-H1-180-31
Part #:EL8320553.31
Catalog #:EL-HMQ832-30-H1-180-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| LQ1: | 6.16 in | AJ: | 7.25 |
| C: | 10.5 in | F: | 4.13 |
| RQ: | 5.51 in | I: | 5 in |
| G: | 2.07 | AD: | 6.52 |
| AF: | 0.69 | BD: | 9 |
| AC: | 0.56 | BE1: | 0.5 in |
| D: | 4 | AE2: | 0.38 |
| AE1: | 0.6 | AG: | 7.5 |
| AB: | 10 | B: | 8.11 |
| AK: | 8.5 | AA: | 12.5 |
Technical Specifications
| Ratio: | 30:1 | Keyway: | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP: | 3.619 | Input Style: | C-Face Quill |
| Output RPM: | 58 | Frame Size: | 180TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Reducer Style: | Worm - Right Angle | Output HP: | 2.986 |
| Assembly: | HMQ-H1 | Output Shaft Orientation: | H1 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.125 in | Bore Code: | 31 |
| Ratio Range: | 30:1 | Input Quill Diameter (in): | 1.125 in |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Style: | EL-HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Output Style: | H1 | Input Bore (C Face): | 1.125 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Model Code: | HMQ832 | No. of Gear Reductions: | Single |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| UPC: | 662959049358 | Weight: | 51.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

