Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-50-H_-180-26
Part #:EL8320555.26
Catalog #:EL-HMQ832-50-H_-180-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Style: | Shaft Mount | Output RPM: | 35 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Model Code: | HMQ832 |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Output HP: | 1.841 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Assembly: | HMQ-H1 |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input HP: | 2.462 | Output Key: | 3/8 X 3 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-HMQ-H1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 50:1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3315 in/lbs |
General Specifications
| UPC: | 662959049495 | Weight: | 51.00 LB |

