Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-100-H_-56-27
Part #:EL8320564.27
Catalog #:EL-HM832-100-H_-56-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Series Style: | EL-HM-H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Bore Code: | 27 | Ratio Range: | 100:1 to 250:1 |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Mounting Style: | Shaft Mount |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Output RPM: | 17 | Shaft Seal Material: | Viton |
| Output HP: | 0.435 | Assembly: | HM-H1 |
| Input HP: | 0.691 | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | HM832 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft Orientation: | H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1567 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959050149 | Weight: | 51.00 LB |

