Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-80-H_-140-19
Part #:EL8320567.19
Catalog #:EL-HM832-80-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.5 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Model Code: | HM832 | Output HP: | 0.695 |
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input Style: | C-Face Coupled | Series Style: | EL-HM-H1 |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input HP: | 1.03 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 662959050323 | Weight: | 51.00 LB |

