Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-7.5-H_-180-26
Part #:EL8320570.26
Catalog #:EL-HM832-7.5-H_-180-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 26 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 233.3 |
| Model Code: | HM832 | No. of Gear Reductions: | Single |
| Output Style: | H1 | Assembly: | HM-H1 |
| Input RPM: | 1,750 | Input HP: | 8.863 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 7.5:1 | Output HP: | 8.264 |
| Input Style: | C-Face Coupled | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Output Diameter (in): | 1.625 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-HM-H1 |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | H1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 662959050606 | Weight: | 51.00 LB |

