Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-7.5-H_-180-27
Part #:EL8320570.27
Catalog #:EL-HM832-7.5-H_-180-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.688 in | Input HP: | 8.863 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Style: | EL-HM-H1 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | H1 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 233.3 | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Output HP: | 8.264 |
| Model Code: | HM832 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-H1 |
| Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Coupled | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 662959050613 | Weight: | 51.00 LB |

