Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-80-H_-180-28
Part #:EL8320571.28
Catalog #:EL-HM832-80-H_-180-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 21.9 | Output Key: | 3/8 x 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | H1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series Style: | EL-HM-H1 | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.750 in | Input Bore (C Face): | 1.125 |
| Bore Code: | 28 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Coupled |
| Input HP: | 1.03 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | HM832 |
| Output HP: | 0.695 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Assembly: | HM-H1 |
| Output Style: | H1 | Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 662959050705 | Weight: | 51.00 LB |

