Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-7.5-H_-210-20
Part #:EL8320574.20
Catalog #:EL-HM832-7.5-H_-210-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.375 in | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.250 in | Model Code: | HM832 |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output HP: | 8.264 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Series Style: | EL-HM-H1 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 8.863 | Motor Frame Size: | 210TC |
| Output Shaft Orientation: | H1 | Bore Code: | 20 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Mounting Style: | Shaft Mount | Frame Size: | 210TC |
| Gear Type: | Worm | Assembly: | HM-H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 2232 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959050897 | Weight: | 51.00 LB |

