Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-10-H_-210-28
Part #:EL8320575.28
Catalog #:EL-HM832-10-H_-210-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 210TC | Output Diameter (in): | 1.750 in |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Assembly: | HM-H1 | Input HP: | 8.092 |
| Shaft Seal Material: | Viton | Output Style: | H1 |
| Bore Code: | 28 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Diameter (in): | 1.375 in |
| Mounting Style: | Shaft Mount | Output Key: | 3/8 x 3.00 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output HP: | 7.497 | Ratio: | 10:1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Series Style: | EL-HM-H1 | Output Shaft Orientation: | H1 |
| Model Code: | HM832 | Output RPM: | 175 |
| Reduction: | Single | Output Torque Rating (in-lb): | 2700 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959051023 | Weight: | 51.00 LB |

