Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-10-H_-210-31
Part #:EL8320575.31
Catalog #:EL-HM832-10-H_-210-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Assembly: | HM-H1 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.375 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HM832 |
| Bore Code: | 31 | Output Shaft Orientation: | H1 |
| Input HP: | 8.092 | Output HP: | 7.497 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Style: | H1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Style: | EL-HM-H1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.938 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 2700 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959051030 | Weight: | 51.00 LB |

