Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-15-H_-210-28
Part #:EL8320576.28
Catalog #:EL-HM832-15-H_-210-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Model Code: | HM832 | Output HP: | 5.516 |
| Input HP: | 6.127 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Series Style: | EL-HM-H1 |
| Gear Type: | Worm | Output RPM: | 116 |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.375 in |
| Product Type: | Right Angle | Bore Code: | 28 |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.25 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Output Key: | 3/8 x 3.00 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Coupled | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Frame Size: | 210TC |
| Service Factor: | 1 | Output Diameter (in): | 1.750 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 2980 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959051108 | Weight: | 51.00 LB |

