Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-20-H_-210-23
Part #:EL8320577.23
Catalog #:EL-HM832-20-H_-210-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Model Code: | HM832 |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 210TC |
| Ratio: | 20:1 | Output Shaft Orientation: | H1 |
| Input Style: | C-Face Coupled | Input Diameter (in): | 1.375 in |
| Service Factor: | 1 | Frame Size: | 210TC |
| Gear Type: | Worm | Assembly: | HM-H1 |
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Output RPM: | 87 | Output Style: | H1 |
| Bore Code: | 23 | Output HP: | 4.536 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Input HP: | 5.18 | Input Bore (C Face): | 1.375 |
| Series Style: | EL-HM-H1 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| UPC: | 662959051146 | Weight: | 51.00 LB |

