Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-20-H_-210-24
Part #:EL8320577.24
Catalog #:EL-HM832-20-H_-210-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio Range: | 20:1 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output HP: | 4.536 | Output RPM: | 87 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 5.18 | Assembly: | HM-H1 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 20:1 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Style: | H1 |
| Input RPM: | 1,750 | Input Style: | C-Face Coupled |
| Motor Frame Size: | 210TC | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Style: | EL-HM-H1 | Output Shaft Orientation: | H1 |
| Gear Type: | Worm | Output Diameter (in): | 1.500 in |
| Bore Code: | 24 | Frame Size: | 210TC |
| Model Code: | HM832 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Input Diameter (in): | 1.375 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 3267 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959051153 | Weight: | 51.00 LB |

