Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H_-210-20
Part #:EL8320578.20
Catalog #:EL-HM832-25-H_-210-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Style: | EL-HM-H1 | Input HP: | 4.373 |
| Input Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Assembly: | HM-H1 |
| Frame Size: | 210TC | Output Shaft Assembly Code: | H1 |
| Ratio: | 25:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Model Code: | HM832 |
| Output Style: | H1 | Output RPM: | 70 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 3.732 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Coupled |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.250 in | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Orientation: | H1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3360 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959051214 | Weight: | 51.00 LB |

