Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H_-210-23
Part #:EL8320578.23
Catalog #:EL-HM832-25-H_-210-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.375 in |
| Input HP: | 4.373 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 70 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Assembly: | HM-H1 | Bore Code: | 23 |
| Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Input Style: | C-Face Coupled | Motor Frame Size: | 210TC |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Output HP: | 3.732 | Output Shaft Orientation: | H1 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Ratio: | 25:1 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output Style: | H1 |
| Series Style: | EL-HM-H1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | HM832 |
| Reduction: | Single | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959051221 | Weight: | 51.00 LB |

