Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H_-210-31
Part #:EL8320578.31
Catalog #:EL-HM832-25-H_-210-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | HM-H1 |
| Output Style: | H1 | Input Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Frame Size: | 210TC | Input Style: | C-Face Coupled |
| Output HP: | 3.732 | Output Key: | 1/2 X 3.38 |
| Mounting Style: | Shaft Mount | Ratio: | 25:1 |
| Service Factor: | 1 | Bore Code: | 31 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output RPM: | 70 | Model Code: | HM832 |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Series Style: | EL-HM-H1 | Output Shaft Assembly Code: | H1 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP: | 4.373 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.938 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 3360 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959051276 | Weight: | 51.00 LB |

