Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-30-H_-210-24
Part #:EL8320579.24
Catalog #:EL-HM832-30-H_-210-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58 | Mounting Style: | Shaft Mount |
| Model Code: | HM832 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Output HP: | 2.986 |
| Output Style: | H1 | Output Shaft Orientation: | H1 |
| Ratio: | 30:1 | Input Diameter (in): | 1.375 in |
| Output Diameter (in): | 1.500 in | Frame Size: | 210TC |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 24 | Input HP: | 3.619 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Series Style: | EL-HM-H1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Motor Frame Size: | 210TC | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Style: | C-Face Coupled | Input RPM: | 1,750 |
| Reduction: | Single | Output Torque Rating (in-lb): | 3226 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959051313 | Weight: | 51.00 LB |

