Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-40-H_-210-27
Part #:EL8320580.27
Catalog #:EL-HM832-40-H_-210-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Style: | H1 | Output HP: | 2.293 |
| Output RPM: | 43 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Assembly: | HM-H1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.688 in |
| Series Style: | EL-HM-H1 | Product Type: | Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP: | 2.926 | Ratio Range: | 40:1 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Bore Code: | 27 | Input Diameter (in): | 1.375 in |
| Output Shaft Orientation: | H1 | Ratio: | 40:1 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Model Code: | HM832 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| UPC: | 662959051412 | Weight: | 51.00 LB |

