Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-40-H_-210-28
Part #:EL8320580.28
Catalog #:EL-HM832-40-H_-210-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | Frame Size: | 210TC |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 1.375 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Series Style: | EL-HM-H1 |
| Assembly: | HM-H1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Ratio: | 40:1 |
| Input HP: | 2.926 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Model Code: | HM832 |
| Input Style: | C-Face Coupled | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Diameter (in): | 1.750 in |
| Output RPM: | 43 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output HP: | 2.293 | Output Style: | H1 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3303 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959051429 | Weight: | 51.00 LB |

