Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-60-H_-210-20
Part #:EL8320582.20
Catalog #:EL-HM832-60-H_-210-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Style: | H1 |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | H1 | Frame Size: | 210TC |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | HM832 | Motor Frame Size: | 210TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.375 in |
| Input Style: | C-Face Coupled | Output Shaft Orientation: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-HM-H1 |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 3.25 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Output RPM: | 29 | Ratio: | 60:1 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output HP: | 1.515 |
| Reducer: | Worm - Right Angle | Input HP: | 2.114 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 662959051535 | Weight: | 51.00 LB |

