Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-60-H_-210-28
Part #:EL8320582.28
Catalog #:EL-HM832-60-H_-210-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.750 in | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Input HP: | 2.114 | Assembly: | HM-H1 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input Style: | C-Face Coupled |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Series Style: | EL-HM-H1 | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Output Style: | H1 |
| Gear Type: | Worm | Bore Code: | 28 |
| Output HP: | 1.515 | Model Code: | HM832 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | H1 | Output RPM: | 29 |
| Ratio: | 60:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Torque Rating (in-lb): | 3274 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959051580 | Weight: | 51.00 LB |

