Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-80-H_-210-24
Part #:EL8320583.24
Catalog #:EL-HM832-80-H_-210-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 80:1 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Frame Size: | 210TC |
| Mounting Style: | Shaft Mount | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Model Code: | HM832 |
| Series Style: | EL-HM-H1 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 1.03 | Ratio Range: | 80:1 |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Output Key: | 3/8 x 3.00 |
| Reducer Style: | Worm - Right Angle | Assembly: | HM-H1 |
| Gear Type: | Worm | Bore Code: | 24 |
| Output HP: | 0.695 | Output RPM: | 21.9 |
| Input Style: | C-Face Coupled | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2000 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959051634 | Weight: | 51.00 LB |

