Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-100-H_-210-27
Part #:EL8320584.27
Catalog #:EL-HM832-100-H_-210-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Frame Size: | 210TC | Series Style: | EL-HM-H1 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 x 3.00 | Ratio: | 100:1 |
| Bore Code: | 27 | Input Diameter (in): | 1.375 in |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 0.691 | Model Code: | HM832 |
| Output Style: | H1 | Assembly: | HM-H1 |
| Mounting Style: | Shaft Mount | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Input Style: | C-Face Coupled |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 3.25 |
| Output HP: | 0.435 | Output RPM: | 17 |
| Output Shaft Orientation: | H1 | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| UPC: | 662959051733 | Weight: | 51.00 LB |

