Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-7.5-H_-56-27
Part #:EL8320586.27
Catalog #:EL-HMQ832-7.5-H_-56-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 56C |
| Bore Code: | 27 | Output Shaft Orientation: | H1 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Series Style: | EL-HMQ-H1 | Model Code: | HMQ832 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output RPM: | 233.3 |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Input HP: | 8.863 |
| Ratio Range: | 7.5:1 | Mounting Style: | Shaft Mount |
| Output HP: | 8.264 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Output Key: | 3/8 x 3.00 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Style: | H1 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2232 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959051894 | Weight: | 51.00 LB |

