Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-5-H_-140-26
Part #:EL8320589.26
Catalog #:EL-HMQ832-5-H_-140-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Output Style: | H1 |
| Assembly: | HMQ-H1 | Input Diameter (in): | 0.875 in |
| Output Shaft Orientation: | H1 | Bore Code: | 26 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Input HP: | 11.92 | Model Code: | HMQ832 |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-HMQ-H1 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Output HP: | 11.29 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| UPC: | 662959052129 | Weight: | 51.00 LB |

