Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-5-H_-140-27
Part #:EL8320589.27
Catalog #:EL-HMQ832-5-H_-140-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 0.875 |
| Output Shaft Orientation: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 3/8 x 3.00 | Series Style: | EL-HMQ-H1 |
| Model Code: | HMQ832 | Frame Size: | 140TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Bore Code: | 27 |
| Gear Type: | Worm | Output Style: | H1 |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input HP: | 11.92 |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output HP: | 11.29 |
| Output RPM: | 350 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Reduction: | Single | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959052136 | Weight: | 51.00 LB |

