Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-7.5-H_-140-24
Part #:EL8320590.24
Catalog #:EL-HMQ832-7.5-H_-140-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | EL-HMQ-H1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.500 in | Output Shaft Orientation: | H1 |
| Frame Size: | 140TC | Model Code: | HMQ832 |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 x 3.00 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Bore Code: | 24 |
| Input Style: | C-Face Quill | Input HP: | 8.863 |
| Output HP: | 8.264 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Style: | H1 | Output RPM: | 233.3 |
| Reduction: | Single | Output Torque Rating (in-lb): | 2232 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959052198 | Weight: | 51.00 LB |

