Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-80-H_-140-20
Part #:EL8320591.20
Catalog #:EL-HMQ832-80-H_-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Model Code: | HMQ832 | Bore Code: | 20 |
| Input HP: | 1.03 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Ratio: | 80:1 | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.695 | Series Style: | EL-HMQ-H1 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 662959052259 | Weight: | 51.00 LB |

