Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-80-H_-140-28
Part #:EL8320591.28
Catalog #:EL-HMQ832-80-H_-140-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Output Style: | H1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP: | 1.03 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output HP: | 0.695 | Output Shaft Orientation: | H1 |
| Bore Code: | 28 | Ratio: | 80:1 |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 140TC | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.875 | Series Style: | EL-HMQ-H1 |
| Mounting Style: | Shaft Mount | Model Code: | HMQ832 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2000 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959052303 | Weight: | 51.00 LB |

