Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-5-H_-180-26
Part #:EL8320593.26
Catalog #:EL-HMQ832-5-H_-180-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Mounting Style: | Shaft Mount | Assembly: | HMQ-H1 |
| Output Diameter (in): | 1.625 in | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.125 in | Output HP: | 11.29 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 11.92 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ832 | Output Shaft Orientation: | H1 |
| Motor Frame Size: | 180TC | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 350 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Style: | EL-HMQ-H1 | Output Key: | 3/8 X 3 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Bore Code: | 26 |
| Output Style: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 5:1 | Frame Size: | 180TC |
| Reduction: | Single | Output Torque Rating (in-lb): | 2033 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959052440 | Weight: | 51.00 LB |

