Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-7.5-H_-180-20
Part #:EL8320594.20
Catalog #:EL-HMQ832-7.5-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 8.264 | Shaft Seal Material: | Viton |
| Output RPM: | 233.3 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | HMQ832 | Bore Code: | 20 |
| Output Style: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | HMQ-H1 | Center Distance (in): | 3.25 |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Input HP: | 8.863 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 1.125 in |
| Output Shaft Orientation: | H1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Series Style: | EL-HMQ-H1 | Mounting Style: | Shaft Mount |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2232 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959052495 | Weight: | 51.00 LB |

