Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-7.5-H_-180-26
Part #:EL8320594.26
Catalog #:EL-HMQ832-7.5-H_-180-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 8.863 |
| Motor Frame Size: | 180TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Ratio: | 7.5:1 | Assembly: | HMQ-H1 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 X 3 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Orientation: | H1 | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 26 |
| Ratio Range: | 7.5:1 | Series Style: | EL-HMQ-H1 |
| Output HP: | 8.264 | Product Type: | Right Angle |
| Output Style: | H1 | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Model Code: | HMQ832 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Reduction: | Single | Output Torque Rating (in-lb): | 2232 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959052525 | Weight: | 51.00 LB |

