Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-80-H_-180-26
Part #:EL8320595.26
Catalog #:EL-HMQ832-80-H_-180-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 26 | Model Code: | HMQ832 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Shaft Orientation: | H1 |
| Output Key: | 3/8 X 3 | Motor Frame Size: | 180TC |
| Output RPM: | 21.9 | Input HP: | 1.03 |
| Input Bore (C Face): | 1.125 | Output HP: | 0.695 |
| Series Style: | EL-HMQ-H1 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1.125 in | Ratio Range: | 80:1 |
| Service Factor: | 1 | Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2000 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959052600 | Weight: | 51.00 LB |

