Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-20-H-210-27
Part #:EL8320601.27
Catalog #:EL-HMQ832-20-H-210-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.375 in |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 4.536 |
| Series Style: | EL-HMQ-H1 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Model Code: | HMQ832 |
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Bore Code: | 27 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Orientation: | H1 | Ratio: | 20:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 5.18 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output RPM: | 87 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3267 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959053096 | Weight: | 51.00 LB |

