Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-30-H-210-24
Part #:EL8320603.24
Catalog #:EL-HMQ832-30-H-210-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 1.375 in | Assembly: | HMQ-H1 |
| Series Style: | EL-HMQ-H1 | Model Code: | HMQ832 |
| Center Distance (in): | 3.25 | Output HP: | 2.986 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output RPM: | 58 | Output Shaft Orientation: | H1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Ratio: | 30:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Product Type: | Right Angle |
| Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.500 in | Output Key: | 3/8 x 3.00 |
| Bore Code: | 24 | Input HP: | 3.619 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Reduction: | Single | Output Torque Rating (in-lb): | 3226 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959053232 | Weight: | 51.00 LB |

