Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-30-H-210-31
Part #:EL8320603.31
Catalog #:EL-HMQ832-30-H-210-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Frame Size: | 210TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 2.986 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 30:1 |
| Output Shaft Orientation: | H1 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ832 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | Output RPM: | 58 |
| Input Style: | C-Face Quill | Output Style: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Bore Code: | 31 |
| Input Diameter (in): | 1.375 in | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input HP: | 3.619 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-HMQ-H1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| UPC: | 662959053270 | Weight: | 51.00 LB |

