Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-50-H-210-31
Part #:EL8320605.31
Catalog #:EL-HMQ832-50-H-210-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Series Style: | EL-HMQ-H1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output Shaft Orientation: | H1 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Model Code: | HMQ832 | Output RPM: | 35 |
| Output HP: | 1.841 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Frame Size: | 210TC |
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.375 in | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP: | 2.462 | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3315 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959053430 | Weight: | 51.00 LB |

