Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-60-H-210-20
Part #:EL8320606.20
Catalog #:EL-HMQ832-60-H-210-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Model Code: | HMQ832 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Series Style: | EL-HMQ-H1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Ratio: | 60:1 | Bore Code: | 20 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Reducer Style: | Worm - Right Angle |
| Output HP: | 1.515 | Motor Frame Size: | 210TC |
| Input HP: | 2.114 | Input Style: | C-Face Quill |
| Output RPM: | 29 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Diameter (in): | 1.375 in |
| Output Shaft Orientation: | H1 | Output Style: | H1 |
| Frame Size: | 210TC | Mounting Style: | Shaft Mount |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 662959053454 | Weight: | 51.00 LB |

