Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-100-H-210-20
Part #:EL8320608.20
Catalog #:EL-HMQ832-100-H-210-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.691 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | H1 |
| Output HP: | 0.435 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 17 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Model Code: | HMQ832 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-HMQ-H1 |
| Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 1.375 in |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.250 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 1567 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959053614 | Weight: | 51.00 LB |

