Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-100-H-210-26
Part #:EL8320608.26
Catalog #:EL-HMQ832-100-H-210-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Series Style: | EL-HMQ-H1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Assembly: | HMQ-H1 |
| Output Key: | 3/8 X 3 | Input HP: | 0.691 |
| Service Factor: | 1 | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Output Shaft Orientation: | H1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 210TC | Mounting Style: | Shaft Mount |
| Center Distance (in): | 3.25 | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Output HP: | 0.435 |
| Ratio Range: | 100:1 to 250:1 | Output Style: | H1 |
| Model Code: | HMQ832 | Output RPM: | 17 |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Reduction: | Single | Output Torque Rating (in-lb): | 1567 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959053645 | Weight: | 51.00 LB |

