Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-30-L
Part #:EL8420007.00
Catalog #:EL-B842-30-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | B: | 9.63 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| J: | 7 in | I: | 6.15 in |
| C: | 11.69 in | K: | 3.5 in |
| F: | 3.75 | G: | 1.88 |
| H-Tap size: | 5/8-11 in | O: | 4.5 in |
| M: | 3.47 | TAP Depth: | 1.19 in |
| O*: | 4.22 in | N: | 8.12 |
| T: | 1.75 | U: | 1.25 in |
| A: | 6.13 |
Technical Specifications
| Ratio: | 30:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 3,550 |
| Assembly: | B-L | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Output HP: | 5.517 |
| Input Style: | Shaft | Output RPM: | 58 |
| Input HP: | 6.481 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Output Style: | L | Thrust Rating - output shaft: | 2533 |
| Model Code: | B842 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Mounting Style: | Base |
| Output Shaft Assembly Code: | L | Center Distance (in): | 4.25 |
| Series Code: | EL | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.50 in |
| Series Style: | EL-B-L | Input HP @ 1750 RPM: | 6.481 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5960 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
General Specifications
| UPC: | 662959054147 | Weight: | 90.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 37.00 IN |
| Packaged Height: | 17.50 IN |

