Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-40-L
Part #:EL8420008.00
Catalog #:EL-B842-40-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | L: | 9.57 in |
| F: | 3.75 | B: | 9.63 |
| TAP Depth: | 1.19 in | T: | 1.75 |
| D: | 4.5 | M: | 3.47 |
| J: | 7 in | U: | 1.25 in |
| N: | 8.12 | C: | 11.69 in |
| H-Tap size: | 5/8-11 in | K: | 3.5 in |
| I: | 6.15 in | Center Distance (in): | 4.25 in |
| A: | 6.13 | G: | 1.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.262 |
| Input Style: | Shaft | Input Keyway: | 1/4 X 2.50 in |
| Reducer Style: | Worm - Right Angle | Model Code: | B842 |
| Assembly: | B-L | Input HP: | 5.262 |
| Output Style: | L | Gear Type: | Worm |
| Series Style: | EL-B-L | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | L |
| Mounting Style: | Base | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.750 in |
| Output HP: | 4.274 | Series Code: | EL |
| Ratio Range: | 40:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Overhung Load: | 3,715 |
| Output RPM: | 43 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6156 in/lbs |
General Specifications
| UPC: | 662959054154 | Weight: | 90.00 LB |

