Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-50-L
Part #:EL8420009.00
Catalog #:EL-B842-50-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | T: | 1.75 |
| G: | 1.88 | O: | 4.5 in |
| H-Tap size: | 5/8-11 in | F: | 3.75 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | J: | 7 in |
| B: | 9.63 | L: | 9.57 in |
| N: | 8.12 | A: | 6.13 |
| K: | 3.5 in | I: | 6.15 in |
| TAP Depth: | 1.19 in | C: | 11.69 in |
Technical Specifications
| Output Shaft Orientation: | L | Input Keyway: | 1/4 X 2.50 in |
| Model Code: | B842 | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 4.389 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Series Style: | EL-B-L |
| Input Style: | Shaft | Output HP: | 3.426 |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | B-L | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Overhung Load: | 3,730 |
| Series Code: | EL | Output RPM: | 35 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Input HP: | 4.389 |
| Output Style: | L | Output Diameter (in): | 1.750 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6170 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959054161 | Weight: | 90.00 LB |

