Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-100-L
Part #:EL8420012.00
Catalog #:EL-B842-100-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | J: | 7 in |
| Center Distance (in): | 4.25 in | B: | 9.63 |
| A: | 6.13 | I: | 6.15 in |
| D: | 4.5 | H-Tap size: | 5/8-11 in |
| U: | 1.25 in | O: | 4.5 in |
| TAP Depth: | 1.19 in | F: | 3.75 |
| C: | 11.69 in | T: | 1.75 |
| G: | 1.88 | K: | 3.5 in |
| N: | 8.12 | L: | 9.57 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input HP: | 1.201 |
| Input Keyway: | 1/4 X 2.50 in | Model Code: | B842 |
| Output Diameter (in): | 1.750 in | Assembly: | B-L |
| Output Shaft Assembly Code: | L | Ratio: | 100:1 |
| Output HP: | 0.792 | Input RPM: | 1,750 |
| Output RPM: | 17 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | EL | Series Style: | EL-B-L |
| Input HP @ 1750 RPM: | 1.201 | Input Style: | Shaft |
| Output Shaft Orientation: | L | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |
General Specifications
| UPC: | 662959054192 | Weight: | 90.00 LB |

