Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-5-R
Part #:EL8420013.00
Catalog #:EL-B842-5-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | K: | 3.5 in |
| A: | 6.13 | J: | 7 in |
| T: | 1.75 | C: | 11.69 in |
| I: | 6.15 in | N: | 8.12 |
| H-Tap size: | 5/8-11 in | F: | 3.75 |
| B: | 9.63 | L: | 9.57 in |
| M: | 3.47 | D: | 4.5 |
| U: | 1.25 in | TAP Depth: | 1.19 in |
| Center Distance (in): | 4.25 in | G: | 1.88 |
Technical Specifications
| Model Code: | B842 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1445 | Output Diameter (in): | 1.750 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output RPM: | 350 | Series Code: | EL |
| Reducer: | Worm - Right Angle | Assembly: | B-R |
| Overhung Load: | 2,800 | Service Factor: | 1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 1/4 X 2.50 in |
| No. of Gear Reductions: | Single | Input HP: | 18.08 |
| Output Key: | 3/8 x 3.00 | Output HP: | 17.25 |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Output Style: | R | Ratio Range: | 5:1 |
| Series Style: | EL-B-R | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Input HP @ 1750 RPM: | 18.08 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 3209 in/lbs |
General Specifications
| UPC: | 662959054208 | Weight: | 90.00 LB |

