Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-60-R
Part #:EL8420022.00
Catalog #:EL-B842-60-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | J: | 7 in |
| K: | 3.5 in | U: | 1.25 in |
| A: | 6.13 | L: | 9.57 in |
| B: | 9.63 | I: | 6.15 in |
| F: | 3.75 | M: | 3.47 |
| C: | 11.69 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | N: | 8.12 |
| TAP Depth: | 1.19 in | G: | 1.88 |
| H-Tap size: | 5/8-11 in | T: | 1.75 |
Technical Specifications
| Gear Type: | Worm | Model Code: | B842 |
| Output HP: | 2.772 | Center Distance (in): | 4.25 |
| Series Code: | EL | Output Key: | 3/8 x 3.00 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 3.681 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Style: | R |
| Input Keyway: | 1/4 X 2.50 in | Service Factor: | 1 |
| Output RPM: | 29 | Thrust Rating - output shaft: | 2533 |
| Series Style: | EL-B-R | Assembly: | B-R |
| Overhung Load: | 3,730 | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Assembly Code: | R | Output Shaft Orientation: | R |
| Output Diameter (in): | 1.750 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input HP: | 3.681 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 5989 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959054291 | Weight: | 90.00 LB |

