Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-80-R
Part #:EL8420023.00
Catalog #:EL-B842-80-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | T: | 1.75 |
| K: | 3.5 in | B: | 9.63 |
| L: | 9.57 in | N: | 8.12 |
| A: | 6.13 | G: | 1.88 |
| J: | 7 in | F: | 3.75 |
| O: | 4.5 in | Center Distance (in): | 4.25 in |
| I: | 6.15 in | TAP Depth: | 1.19 in |
| U: | 1.25 in | C: | 11.69 in |
| H-Tap size: | 5/8-11 in | D: | 4.5 |
Technical Specifications
| Ratio Range: | 80:1 | Reducer Style: | Worm - Right Angle |
| Ratio: | 80:1 | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 1.76 | Input Style: | Shaft |
| Mounting Style: | Base | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 21 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-B-R | Output Shaft Orientation: | R |
| Overhung Load: | 3,740 | Reducer: | Worm - Right Angle |
| Input HP: | 1.76 | Model Code: | B842 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | B-R | Output Diameter (in): | 1.750 in |
| Input Keyway: | 1/4 X 2.50 in | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Style: | R |
| Series Code: | EL | Output HP: | 1.257 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3620 in/lbs |
General Specifications
| UPC: | 662959054307 | Weight: | 90.00 LB |

