Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-7.5-D
Part #:EL8420026.00
Catalog #:EL-B842-7.5-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | M: | 3.47 |
| Center Distance (in): | 4.25 in | F: | 3.75 |
| O*: | 4.22 in | N: | 8.12 |
| K: | 3.5 in | T: | 1.75 |
| B: | 9.63 | G: | 1.88 |
| U: | 1.25 in | J: | 7 in |
| C: | 11.69 in | I: | 6.15 in |
| A: | 6.13 | H-Tap size: | 5/8-11 in |
| TAP Depth: | 1.19 in | L: | 9.57 in |
| O: | 4.5 in | O*: | 4.22 |
Technical Specifications
| Output Diameter (in): | 1.750 in | Ratio: | 7.5:1 |
| Output RPM: | 233 | Input HP: | 16.27 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Shaft |
| Mounting Style: | Base | Output HP: | 15.36 |
| Input HP @ 1750 RPM: | 16.27 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Overhung Load: | 2,930 | Shaft Seal Material: | Viton |
| Series Code: | EL | Model Code: | B842 |
| Output Style: | D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Reducer Style: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.50 in | Input Diameter (in): | 1.25 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | B-D |
| Series Style: | EL-B-D | Thrust Rating - output shaft: | 1640 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 4148 in/lbs |
General Specifications
| UPC: | 662959054338 | Weight: | 90.00 LB |

